IESNA:LM-63-2002
[TEST]P1202325
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1D-760-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 5700K, 900mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10785
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1483 1594.9 1714.9 1835.6 1928.1 1984.7 2019.1 2038.5 2059.8 2084.6
2116.4 2159.7 2218 2286.9 2370.5 2511.4 2724.2 3006.5 3355 3790.9
4362.3 5018.2 5716.4 6351.5 6735.4 6540.5 6150.4 5627.7 4999.7 4251.3
3304.7 2361.1 1545.3 898.3 395.2 122.4 0
1483 1582.6 1687.9 1791 1871.7 1922.7 1954.5 1973 1991.7 2015
2048.2 2094.7 2155.2 2224.7 2311 2435.4 2613.6 2846.8 3139.6 3487.8
3905.3 4343.8 4732.6 5008.2 5077 4787.1 4376.8 3888.6 3355.9 2778.4
2116.4 1481.3 954.4 552.4 248.5 81.4 0
1483 1570.4 1660.9 1746.4 1815.3 1860.8 1889.9 1907.5 1923.6 1945.4
1980.1 2029.6 2092.4 2162.5 2251.4 2359.5 2502.9 2687.1 2924.2 3184.6
3448.2 3669.4 3748.8 3664.8 3418.6 3033.7 2603.3 2149.5 1712.1 1305.5
928.1 601.4 363.4 206.5 101.8 40.4 0
1483 1557.4 1633.9 1705.2 1760.8 1799.1 1823 1834.4 1843.4 1855.4
1877.3 1911.4 1955.7 2001.8 2054.4 2113.3 2188.1 2285.9 2414.6 2551.8
2679 2761.6 2743.4 2615.3 2376.8 2054.3 1725.2 1402.9 1104.6 844.5
612.9 415.3 267.6 164.6 88 36.5 0
1483 1544.4 1607 1664 1706.4 1737.4 1756.1 1761.4 1763.1 1765.4
1774.4 1793.2 1818.9 1841.1 1857.4 1867 1873.1 1884.7 1905 1918.9
1909.8 1853.8 1738 1565.8 1335 1074.9 847.3 656.3 497.1 383.4
297.7 229.2 171.9 122.8 74.3 32.6 0
1483 1531.3 1579.8 1623.9 1657.7 1679.9 1689.9 1684.6 1670 1652.2
1634.5 1622.7 1617.2 1610.4 1597.5 1575.5 1545.2 1513.9 1484.8 1460.8
1434.6 1390.4 1317.1 1213.7 1079.6 919 774.5 635.6 503 401.3
313.9 240.2 176.4 123.6 73.9 32.2 0
1483 1518.2 1552.7 1583.8 1608.9 1622.5 1623.7 1607.8 1576.9 1538.9
1494.7 1452.3 1415.4 1379.6 1337.8 1284 1217.3 1143.2 1064.6 1002.6
959.4 927 896.2 861.6 824.1 763 701.7 614.9 508.9 419.1
330.1 251.3 181 124.5 73.4 31.8 0
1483 1505.7 1527.4 1548.4 1567.1 1575.2 1569 1541.9 1495.3 1440.6
1379.6 1323.7 1277.1 1236.8 1197.3 1150.7 1095.2 1033.9 968.8 917.3
883.1 860.6 844.2 824.9 795.3 743.8 692.6 620 532.3 452.4
367.3 287.4 211.6 147.1 89.9 38.5 0
1483 1493.2 1502.1 1513.1 1525.3 1527.9 1514.2 1476.1 1413.7 1342.4
1264.5 1195.2 1138.7 1094.1 1056.8 1017.5 973.1 924.6 873 832
806.8 794.2 792.3 788.2 766.4 724.7 683.6 625 555.7 485.5
404.5 323.5 242.1 169.6 106.4 45.2 0
1483 1481 1478.2 1480.5 1485 1485.6 1467.4 1421 1349.6 1269.3
1189.7 1127.1 1081.5 1048 1018.4 983.9 942.7 896.6 844.5 795.3
758.6 738.7 740.7 742.7 736.4 721 684 623.7 555.7 491.1
430.2 365.9 292.8 212.8 138.6 58.6 0
1483 1467.6 1454.6 1449.9 1452.2 1455 1442.9 1405.9 1345.6 1277.1
1210.7 1152.7 1101.6 1056.9 1014.7 970.4 921.9 870.4 819.2 773.5
733.3 703.3 687.3 677.8 668.8 658.3 636.2 596.9 546.9 491.2
428.1 364.8 292.6 215.2 141.7 62.6 0
1483 1456.6 1434 1422.5 1423.3 1431.4 1431.6 1410.1 1364.9 1305.8
1243.7 1184.5 1126.9 1071.9 1018.8 965.8 911.6 856.8 805.9 762.3
723.4 693.5 671.9 655.2 639.6 621.8 597.4 564.5 523.9 475.5
415.9 355.1 284.5 211.2 137.4 60.9 0
1483 1445.8 1413.3 1395.1 1394.4 1407.8 1420.3 1414.2 1384.3 1334.4
1276.7 1216.4 1152.3 1086.8 1022.9 961.3 901.3 843.1 792.6 751.2
713.5 683.8 656.4 632.7 610.3 585.3 558.6 532.2 500.9 459.7
403.8 345.3 276.3 207.3 133.2 59.2 0
1483 1435.9 1396 1372.3 1371.6 1392.7 1422.4 1439 1427.4 1383.6
1321 1252.8 1182.4 1110.9 1041.3 974.5 910.8 850.8 799.1 757.3
723.1 698.2 676.9 654.7 629.6 597.5 563.3 530.7 495.8 452.2
396.6 338 270.2 202.9 128.3 58.3 0
1483 1426.1 1378.8 1349.6 1348.8 1377.6 1424.4 1463.8 1470.5 1432.8
1365.2 1289.1 1212.6 1135 1059.6 987.6 920.3 858.6 805.7 763.4
732.7 712.5 697.2 676.6 648.9 609.8 567.9 529.2 490.7 444.7
389.4 330.8 264.1 198.6 123.5 57.4 0
1483 1417.5 1363.5 1330.4 1328.2 1361.4 1420.2 1477 1498.1 1468.7
1400.6 1317.4 1236.1 1157.6 1081.9 1009.9 941.8 879 825.1 782.4
750.6 728.9 714.9 697.4 672.7 637.5 597.7 556.7 514.8 463.7
403.5 342.2 273.6 197.8 119.4 57.2 0
1483 1408.9 1348.3 1311.2 1307.5 1345.2 1416 1490.1 1525.7 1504.7
1435.9 1345.8 1259.7 1180.2 1104.3 1032.2 963.3 899.4 844.4 801.3
768.4 745.2 732.5 718.1 696.4 665.3 627.4 584.2 538.9 482.7
417.6 353.7 283.1 197 115.2 57 0
1483 1400.3 1334.4 1294.2 1288.4 1325.5 1398.9 1476.3 1519.3 1508.5
1449.1 1360.4 1271.6 1193.4 1120.2 1051.9 986 923.9 869.8 826.3
790.8 766.1 750.8 736.2 714.8 684.9 646.2 602 554.3 496.6
430.2 364.5 292.2 193.8 106.4 50.3 0
1483 1391.7 1320.6 1277.3 1269.3 1305.8 1381.7 1462.5 1512.9 1512.3
1462.3 1375.2 1283.6 1206.7 1136.2 1071.6 1008.7 948.4 895.2 851.3
813.2 787 769.1 754.3 733.3 704.5 665 619.7 569.7 510.5
442.7 375.3 301.3 190.6 97.6 43.5 0
1483 1385 1309.9 1264.6 1254.2 1286.4 1354.2 1426.1 1471.2 1472.5
1429.6 1351.9 1265.9 1190.5 1124.6 1066.2 1010 954.9 904.6 862.2
827.1 803.5 786.5 771.9 750.9 720.7 679.2 632 580.7 521.3
452.6 385.7 309.2 207.5 113.4 50.1 0
1483 1378.3 1299.2 1252 1239 1267.1 1326.6 1389.6 1429.5 1432.7
1397 1328.7 1248.1 1174.1 1113 1060.9 1011.3 961.5 913.9 873
841 819.9 804 789.4 768.5 736.8 693.4 644.3 591.8 532.2
462.6 396.1 317.1 224.3 129.2 56.8 0
1483 1372.9 1291.8 1243.1 1229.1 1254.3 1307.2 1360.9 1394.4 1396.5
1364.8 1303.7 1230.2 1159.8 1099.8 1048.8 1001 952.8 906.1 867.5
840.6 822.9 808.1 793.6 773.1 741.2 697.9 648.7 596.1 537.2
467.8 401 323.6 235.4 142.8 62.3 0
1483 1367.5 1284.3 1234.2 1219.1 1241.5 1287.7 1332.2 1359.3 1360.2
1332.7 1278.7 1212.3 1145.6 1086.7 1036.6 990.7 944.1 898.3 862
840.4 825.9 812.2 797.7 777.7 745.6 702.4 653 600.3 542.2
473 405.9 330.1 246.4 156.5 67.8 0
1483 1363.3 1279 1228.1 1213.3 1235 1278.8 1319 1342.4 1342.4
1317.2 1268.4 1207 1142.1 1081.4 1027 976.7 926.8 878.4 844.4
826.3 814.4 802.2 787.6 767.7 736.7 693.8 645.1 593.8 536.9
470.4 402.2 328.5 245.7 155.4 66.5 0
1483 1359.1 1273.7 1222.1 1207.6 1228.7 1269.9 1305.8 1325.4 1324.5
1301.8 1258 1201.6 1138.6 1076.1 1017.4 962.8 909.4 858.6 826.8
812.2 802.9 792.2 777.5 757.9 727.7 685.2 637.3 587.4 531.5
467.8 398.5 326.9 245 154.2 65 0
1483 1355.2 1269.7 1218.5 1204.5 1226 1266.5 1301.4 1320 1318.6
1296.1 1255.4 1201.6 1139.1 1075 1012.3 953.3 895.7 842.5 811.9
798.4 790.5 781.4 766.8 746.9 716.1 673.9 626.8 577.4 522
459.8 390.4 316.1 235.8 147.1 61.3 0
1483 1351.3 1265.6 1214.9 1201.4 1223.4 1263.1 1297.1 1314.6 1312.6
1290.6 1252.8 1201.6 1139.6 1073.9 1007.3 944 882 826.4 797
784.7 778.2 770.5 756 735.8 704.5 662.7 616.3 567.4 512.5
451.7 382.3 305.1 226.6 139.9 57.6 0
1483 1346.5 1261.7 1212.1 1200.2 1223 1262.8 1296.4 1312.9 1310
1287.3 1252 1202.5 1140.4 1073.3 1004.4 938.4 873 816.1 787
775.1 769.4 762.6 747.8 727.3 694.3 653.9 608.3 558.3 503.6
443.3 375.6 292.5 218.5 132.6 54.1 0
1483 1351.3 1265.6 1214.9 1201.4 1223.4 1263.1 1297.1 1314.6 1312.6
1290.6 1252.8 1201.6 1139.6 1073.9 1007.3 944 882 826.4 797
784.7 778.2 770.5 756 735.8 704.5 662.7 616.3 567.4 512.5
451.7 382.3 305.1 226.6 139.9 57.6 0
1483 1355.2 1269.7 1218.5 1204.5 1226 1266.5 1301.4 1320 1318.6
1296.1 1255.4 1201.6 1139.1 1075 1012.3 953.3 895.7 842.5 811.9
798.4 790.5 781.4 766.8 746.9 716.1 673.9 626.8 577.4 522
459.8 390.4 316.1 235.8 147.1 61.3 0
1483 1359.1 1273.7 1222.1 1207.6 1228.7 1269.9 1305.8 1325.4 1324.5
1301.8 1258 1201.6 1138.6 1076.1 1017.4 962.8 909.4 858.6 826.8
812.2 802.9 792.2 777.5 757.9 727.7 685.2 637.3 587.4 531.5
467.8 398.5 326.9 245 154.2 65 0
1483 1363.3 1279 1228.1 1213.3 1235 1278.8 1319 1342.4 1342.4
1317.2 1268.4 1207 1142.1 1081.4 1027 976.7 926.8 878.4 844.4
826.3 814.4 802.2 787.6 767.7 736.7 693.8 645.1 593.8 536.9
470.4 402.2 328.5 245.7 155.4 66.5 0
1483 1367.5 1284.3 1234.2 1219.1 1241.5 1287.7 1332.2 1359.3 1360.2
1332.7 1278.7 1212.3 1145.6 1086.7 1036.6 990.7 944.1 898.3 862
840.4 825.9 812.2 797.7 777.7 745.6 702.4 653 600.3 542.2
473 405.9 330.1 246.4 156.5 67.8 0
1483 1372.9 1291.8 1243.1 1229.1 1254.3 1307.2 1360.9 1394.4 1396.5
1364.8 1303.7 1230.2 1159.8 1099.8 1048.8 1001 952.8 906.1 867.5
840.6 822.9 808.1 793.6 773.1 741.2 697.9 648.7 596.1 537.2
467.8 401 323.6 235.4 142.8 62.3 0
1483 1378.3 1299.2 1252 1239 1267.1 1326.6 1389.6 1429.5 1432.7
1397 1328.7 1248.1 1174.1 1113 1060.9 1011.3 961.5 913.9 873
841 819.9 804 789.4 768.5 736.8 693.4 644.3 591.8 532.2
462.6 396.1 317.1 224.3 129.2 56.8 0
1483 1385 1309.9 1264.6 1254.2 1286.4 1354.2 1426.1 1471.2 1472.5
1429.6 1351.9 1265.9 1190.5 1124.6 1066.2 1010 954.9 904.6 862.2
827.1 803.5 786.5 771.9 750.9 720.7 679.2 632 580.7 521.3
452.6 385.7 309.2 207.5 113.4 50.1 0
1483 1391.7 1320.6 1277.3 1269.3 1305.8 1381.7 1462.5 1512.9 1512.3
1462.3 1375.2 1283.6 1206.7 1136.2 1071.6 1008.7 948.4 895.2 851.3
813.2 787 769.1 754.3 733.3 704.5 665 619.7 569.7 510.5
442.7 375.3 301.3 190.6 97.6 43.5 0
1483 1400.3 1334.4 1294.2 1288.4 1325.5 1398.9 1476.3 1519.3 1508.5
1449.1 1360.4 1271.6 1193.4 1120.2 1051.9 986 923.9 869.8 826.3
790.8 766.1 750.8 736.2 714.8 684.9 646.2 602 554.3 496.6
430.2 364.5 292.2 193.8 106.4 50.3 0
1483 1408.9 1348.3 1311.2 1307.5 1345.2 1416 1490.1 1525.7 1504.7
1435.9 1345.8 1259.7 1180.2 1104.3 1032.2 963.3 899.4 844.4 801.3
768.4 745.2 732.5 718.1 696.4 665.3 627.4 584.2 538.9 482.7
417.6 353.7 283.1 197 115.2 57 0
1483 1417.5 1363.5 1330.4 1328.2 1361.4 1420.2 1477 1498.1 1468.7
1400.6 1317.4 1236.1 1157.6 1081.9 1009.9 941.8 879 825.1 782.4
750.6 728.9 714.9 697.4 672.7 637.5 597.7 556.7 514.8 463.7
403.5 342.2 273.6 197.8 119.4 57.2 0
1483 1426.1 1378.8 1349.6 1348.8 1377.6 1424.4 1463.8 1470.5 1432.8
1365.2 1289.1 1212.6 1135 1059.6 987.6 920.3 858.6 805.7 763.4
732.7 712.5 697.2 676.6 648.9 609.8 567.9 529.2 490.7 444.7
389.4 330.8 264.1 198.6 123.5 57.4 0
1483 1435.9 1396 1372.3 1371.6 1392.7 1422.4 1439 1427.4 1383.6
1321 1252.8 1182.4 1110.9 1041.3 974.5 910.8 850.8 799.1 757.3
723.1 698.2 676.9 654.7 629.6 597.5 563.3 530.7 495.8 452.2
396.6 338 270.2 202.9 128.3 58.3 0
1483 1445.8 1413.3 1395.1 1394.4 1407.8 1420.3 1414.2 1384.3 1334.4
1276.7 1216.4 1152.3 1086.8 1022.9 961.3 901.3 843.1 792.6 751.2
713.5 683.8 656.4 632.7 610.3 585.3 558.6 532.2 500.9 459.7
403.8 345.3 276.3 207.3 133.2 59.2 0
1483 1456.6 1434 1422.5 1423.3 1431.4 1431.6 1410.1 1364.9 1305.8
1243.7 1184.5 1126.9 1071.9 1018.8 965.8 911.6 856.8 805.9 762.3
723.4 693.5 671.9 655.2 639.6 621.8 597.4 564.5 523.9 475.5
415.9 355.1 284.5 211.2 137.4 60.9 0
1483 1467.6 1454.6 1449.9 1452.2 1455 1442.9 1405.9 1345.6 1277.1
1210.7 1152.7 1101.6 1056.9 1014.7 970.4 921.9 870.4 819.2 773.5
733.3 703.3 687.3 677.8 668.8 658.3 636.2 596.9 546.9 491.2
428.1 364.8 292.6 215.2 141.7 62.6 0
1483 1481 1478.2 1480.5 1485 1485.6 1467.4 1421 1349.6 1269.3
1189.7 1127.1 1081.5 1048 1018.4 983.9 942.7 896.6 844.5 795.3
758.6 738.7 740.7 742.7 736.4 721 684 623.7 555.7 491.1
430.2 365.9 292.8 212.8 138.6 58.6 0
1483 1493.2 1502.1 1513.1 1525.3 1527.9 1514.2 1476.1 1413.7 1342.4
1264.5 1195.2 1138.7 1094.1 1056.8 1017.5 973.1 924.6 873 832
806.8 794.2 792.3 788.2 766.4 724.7 683.6 625 555.7 485.5
404.5 323.5 242.1 169.6 106.4 45.2 0
1483 1505.7 1527.4 1548.4 1567.1 1575.2 1569 1541.9 1495.3 1440.6
1379.6 1323.7 1277.1 1236.8 1197.3 1150.7 1095.2 1033.9 968.8 917.3
883.1 860.6 844.2 824.9 795.3 743.8 692.6 620 532.3 452.4
367.3 287.4 211.6 147.1 89.9 38.5 0
1483 1518.2 1552.7 1583.8 1608.9 1622.5 1623.7 1607.8 1576.9 1538.9
1494.7 1452.3 1415.4 1379.6 1337.8 1284 1217.3 1143.2 1064.6 1002.6
959.4 927 896.2 861.6 824.1 763 701.7 614.9 508.9 419.1
330.1 251.3 181 124.5 73.4 31.8 0
1483 1531.3 1579.8 1623.9 1657.7 1679.9 1689.9 1684.6 1670 1652.2
1634.5 1622.7 1617.2 1610.4 1597.5 1575.5 1545.2 1513.9 1484.8 1460.8
1434.6 1390.4 1317.1 1213.7 1079.6 919 774.5 635.6 503 401.3
313.9 240.2 176.4 123.6 73.9 32.2 0
1483 1544.4 1607 1664 1706.4 1737.4 1756.1 1761.4 1763.1 1765.4
1774.4 1793.2 1818.9 1841.1 1857.4 1867 1873.1 1884.7 1905 1918.9
1909.8 1853.8 1738 1565.8 1335 1074.9 847.3 656.3 497.1 383.4
297.7 229.2 171.9 122.8 74.3 32.6 0
1483 1557.4 1633.9 1705.2 1760.8 1799.1 1823 1834.4 1843.4 1855.4
1877.3 1911.4 1955.7 2001.8 2054.4 2113.3 2188.1 2285.9 2414.6 2551.8
2679 2761.6 2743.4 2615.3 2376.8 2054.3 1725.2 1402.9 1104.6 844.5
612.9 415.3 267.6 164.6 88 36.5 0
1483 1570.4 1660.9 1746.4 1815.3 1860.8 1889.9 1907.5 1923.6 1945.4
1980.1 2029.6 2092.4 2162.5 2251.4 2359.5 2502.9 2687.1 2924.2 3184.6
3448.2 3669.4 3748.8 3664.8 3418.6 3033.7 2603.3 2149.5 1712.1 1305.5
928.1 601.4 363.4 206.5 101.8 40.4 0
1483 1582.6 1687.9 1791 1871.7 1922.7 1954.5 1973 1991.7 2015
2048.2 2094.7 2155.2 2224.7 2311 2435.4 2613.6 2846.8 3139.6 3487.8
3905.3 4343.8 4732.6 5008.2 5077 4787.1 4376.8 3888.6 3355.9 2778.4
2116.4 1481.3 954.4 552.4 248.5 81.4 0
1483 1594.9 1714.9 1835.6 1928.1 1984.7 2019.1 2038.5 2059.8 2084.6
2116.4 2159.7 2218 2286.9 2370.5 2511.4 2724.2 3006.5 3355 3790.9
4362.3 5018.2 5716.4 6351.5 6735.4 6540.5 6150.4 5627.7 4999.7 4251.3
3304.7 2361.1 1545.3 898.3 395.2 122.4 0
1483 1600.9 1736 1869.9 1968.7 2028.7 2057.1 2064.1 2068.7 2072.8
2079.4 2093.5 2119.4 2151.8 2205.3 2317 2512.8 2796.7 3166.6 3607.6
4135.9 4744 5445.6 6204 6964.5 7166.5 6737.9 6186.5 5607.5 4948.9
4026.6 3035 2112.3 1285.9 601 191.5 0
1483 1607 1757.2 1904.3 2009.3 2072.7 2095.1 2089.8 2077.7 2061.1
2042.4 2027.4 2020.8 2016.8 2040 2122.6 2301.4 2586.9 2978.1 3424.3
3909.5 4469.9 5174.7 6056.5 7193.7 7792.6 7325.5 6745.3 6215.4 5646.4
4748.5 3709 2679.2 1673.6 806.7 260.6 0
1483 1615.6 1778.2 1935.2 2045.6 2105.5 2115.6 2090.2 2050.7 2005.1
1957.4 1914.7 1882.2 1860 1876.6 1974 2190.9 2523.3 2950.1 3418.6
3910.5 4442.1 5066.6 5839.7 6924.5 7762.2 7441.8 6799.9 6239.8 5664
4813.4 3801.8 2794.5 1802.3 916.2 321.8 0
1483 1624.2 1799.2 1966.1 2081.8 2138.2 2136.2 2090.5 2023.7 1949.1
1872.4 1802.2 1743.6 1703.2 1713.2 1825.5 2080.5 2459.7 2922 3412.9
3911.4 4414.4 4958.5 5623 6655.3 7731.8 7558 6854.3 6264.2 5681.4
4878.2 3894.5 2909.8 1931.2 1025.8 382.9 0
1483 1629.3 1810.5 1984.7 2103.8 2154.1 2136.8 2067.5 1972.8 1874.3
1781.5 1701.4 1638.6 1604.5 1644.7 1821.1 2158.4 2629.7 3194.4 3805.9
4417.9 5019.4 5631.9 6302.9 7298.7 8321.2 8307 7634.8 6962.1 6227.5
5303 4217.5 3153.7 2099.1 1163.7 451.9 0
1483 1634.4 1821.9 2003.3 2125.6 2170 2137.4 2044.4 1921.9 1799.4
1690.6 1600.7 1533.7 1505.9 1576.2 1816.6 2236.4 2799.8 3466.9 4198.8
4924.4 5624.4 6305.2 6982.8 7942.1 8910.7 9056.1 8415.1 7660 6773.5
5727.8 4540.4 3397.5 2266.9 1301.6 520.8 0
1483 1637 1828.8 2013.4 2135.4 2175.4 2131.7 2023.3 1884.9 1753.1
1641.9 1552.8 1489.2 1471 1568.1 1853.8 2326.9 2964.4 3737.3 4594.7
5447 6271 7076 7855.8 8876.9 9800.1 9918.5 9281.2 8405.3 7331.7
6120.8 4819.1 3543.9 2328 1336.3 523.8 0
1483 1639.5 1835.7 2023.4 2145.2 2180.7 2126 2002.1 1847.8 1706.8
1593.3 1504.9 1444.8 1436.1 1560 1891.1 2417.4 3128.9 4007.8 4990.6
5969.6 6917.5 7846.8 8728.9 9811.7 10689.4 10780.8 10147.3 9150.6 7889.9
6513.7 5097.8 3690.2 2389 1370.9 526.7 0
1483 1638.4 1841 2028.2 2148.9 2181.3 2119.3 1987.2 1825 1681.6
1569.5 1482.5 1423.8 1421 1558.7 1910.4 2462.4 3225.6 4171.9 5223
6285.5 7296.2 8297.2 9287.4 10415.4 11247.4 11255.9 10519.5 9357.4 7910.8
6408.4 4916.9 3399.1 2160.2 1187.7 442.2 0
1483 1639.5 1835.7 2023.4 2145.2 2180.7 2126 2002.1 1847.8 1706.8
1593.3 1504.9 1444.8 1436.1 1560 1891.1 2417.4 3128.9 4007.8 4990.6
5969.6 6917.5 7846.8 8728.9 9811.7 10689.4 10780.8 10147.3 9150.6 7889.9
6513.7 5097.8 3690.2 2389 1370.9 526.7 0
1483 1637 1828.8 2013.4 2135.4 2175.4 2131.7 2023.3 1884.9 1753.1
1641.9 1552.8 1489.2 1471 1568.1 1853.8 2326.9 2964.4 3737.3 4594.7
5447 6271 7076 7855.8 8876.9 9800.1 9918.5 9281.2 8405.3 7331.7
6120.8 4819.1 3543.9 2328 1336.3 523.8 0
1483 1634.4 1821.9 2003.3 2125.6 2170 2137.4 2044.4 1921.9 1799.4
1690.6 1600.7 1533.7 1505.9 1576.2 1816.6 2236.4 2799.8 3466.9 4198.8
4924.4 5624.4 6305.2 6982.8 7942.1 8910.7 9056.1 8415.1 7660 6773.5
5727.8 4540.4 3397.5 2266.9 1301.6 520.8 0
1483 1629.3 1810.5 1984.7 2103.8 2154.1 2136.8 2067.5 1972.8 1874.3
1781.5 1701.4 1638.6 1604.5 1644.7 1821.1 2158.4 2629.7 3194.4 3805.9
4417.9 5019.4 5631.9 6302.9 7298.7 8321.2 8307 7634.8 6962.1 6227.5
5303 4217.5 3153.7 2099.1 1163.7 451.9 0
1483 1624.2 1799.2 1966.1 2081.8 2138.2 2136.2 2090.5 2023.7 1949.1
1872.4 1802.2 1743.6 1703.2 1713.2 1825.5 2080.5 2459.7 2922 3412.9
3911.4 4414.4 4958.5 5623 6655.3 7731.8 7558 6854.3 6264.2 5681.4
4878.2 3894.5 2909.8 1931.2 1025.8 382.9 0
1483 1615.6 1778.2 1935.2 2045.6 2105.5 2115.6 2090.2 2050.7 2005.1
1957.4 1914.7 1882.2 1860 1876.6 1974 2190.9 2523.3 2950.1 3418.6
3910.5 4442.1 5066.6 5839.7 6924.5 7762.2 7441.8 6799.9 6239.8 5664
4813.4 3801.8 2794.5 1802.3 916.2 321.8 0
1483 1607 1757.2 1904.3 2009.3 2072.7 2095.1 2089.8 2077.7 2061.1
2042.4 2027.4 2020.8 2016.8 2040 2122.6 2301.4 2586.9 2978.1 3424.3
3909.5 4469.9 5174.7 6056.5 7193.7 7792.6 7325.5 6745.3 6215.4 5646.4
4748.5 3709 2679.2 1673.6 806.7 260.6 0
1483 1600.9 1736 1869.9 1968.7 2028.7 2057.1 2064.1 2068.7 2072.8
2079.4 2093.5 2119.4 2151.8 2205.3 2317 2512.8 2796.7 3166.6 3607.6
4135.9 4744 5445.6 6204 6964.5 7166.5 6737.9 6186.5 5607.5 4948.9
4026.6 3035 2112.3 1285.9 601 191.5 0
1483 1594.9 1714.9 1835.6 1928.1 1984.7 2019.1 2038.5 2059.8 2084.6
2116.4 2159.7 2218 2286.9 2370.5 2511.4 2724.2 3006.5 3355 3790.9
4362.3 5018.2 5716.4 6351.5 6735.4 6540.5 6150.4 5627.7 4999.7 4251.3
3304.7 2361.1 1545.3 898.3 395.2 122.4 0
